9W-5570: Tube A
+ / - Hover over image to Zoom
Other Views

    9W-5570: Tube A

    Part Number: 9W-5570
    Brand: Cat
    Retrieving Price.....

    Cat® Steel Tube Assembly

    Description:
    Steel tubes are rigid pipes that convey fluid or air.

    Attributes:
    Cat® Steel Tubes are manufactured to provide longer service life and reliability under tough service conditions.

    Recommended Application:
    Cat Steel Tubes are used in applications where line flexibility is not required.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66.04
    • Length (in): 20.5
    • Length (mm): 520.7
    • Width (mm): 86.36
    track-type tractor
    11 11U D11R, D11N, 11SU D11T

    wheel dozer
    854K, 854G