9W-5581: ROLLER A
+ / - Hover over image to Zoom
Other Views

    9W-5581: ROLLER A

    Part Number: 9W-5581
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Flange Diameter (in): 10.02
    • Flange Type: Double Flange
    • Tread Diameter (in): 8.76
    ttl
    973