9W-5588: Pin
+ / - Hover over image to Zoom
Other Views

    9W-5588: Pin

    Part Number: 9W-5588
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Pin Master

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track pin masters, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 47.7
    • Length (mm): 251
    ttt
    D8N, D8T, D8R II D8R