9W-5722: LINK-MASTER
+ / - Hover over image to Zoom
Other Views

    9W-5722: LINK-MASTER

    Part Number: 9W-5722
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Left Hand Pin End)

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    UNITS:
    • US
    • Metric
    • Track Pitch (in): 10.25
    track-type tractor
    10SU D10R, 59L 10 58L D10N, 59 10U 59N