• Home
  • 9W-5925: External Snap Ring
9W-5925: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    9W-5925: External Snap Ring

    Part Number: 9W-5925
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 3.11, 0
    • Free Diameter - A(in): 0, 2.85
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0, 0.157
    • Unit of Measurement: Inch, 0