9W-5976: RING
+ / - Hover over image to Zoom
Other Views

    9W-5976: RING

    Part Number: 9W-5976
    Brand: Cat
    Retrieving Price.....

    Seal Ring

    O-Rings are used in static sealing and some dynamic applications.

    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (mm): 12.7
    • Inside Diameter (mm): 364
    • Material: VMQ - Silicone
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    off highway trucks
    785B, 789B, 784B, 785, 789

    track loaders
    973C, 973D, 973CLGP

    track excavators
    330BLN, 330BL, 330B

    articulated trucks
    D400EII, 740, 735, D350EII