9W-6227: ROLLER G
+ / - Hover over image to Zoom
Other Views

    9W-6227: ROLLER G

    Part Number: 9W-6227
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Flange Diameter (in): 10.04
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 8.74
    track-type loader
    973