9W-6228: ROLLER G
+ / - Hover over image to Zoom
Other Views

    9W-6228: ROLLER G

    Part Number: 9W-6228
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 7/8
    • Flange Diameter (mm): 255
    • Flange Type: Double Flange
    • Track Pitch (mm): 215.9
    • Tread Diameter (mm): 222
    ttl
    973