9W-6277: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    9W-6277: External Snap Ring

    Part Number: 9W-6277
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.35
    • Free Diameter - A (in): 3.15
    • Snap Ring Type: External
    • Thickness - B (in): 0.157
    track-type tractor
    D5H, D4H

    paving compactor
    CB-534D, CD-54