9W-6582: Sleeve
+ / - Hover over image to Zoom
Other Views

    9W-6582: Sleeve

    Part Number: 9W-6582
    Brand: Cat
    Retrieving Price.....

    Sleeve

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.85
    • Material Description: Rubber
    • Mount Type: Sleeve
    • Mounting Type:  Sleeve
    • Outside Diameter (in): 1.56
    • Sleeve Length (in): 2.91
    track feller bunchers
    TK721, 521B, 541, 532, 522B, 522, 5522

    hd(10-18l)
    XQ570

    track type tractors
    D6KLGP, D8N, D6K2LGP, D6NXL, D6K2XL, D5R2XL, D4HIILGP, D5HIIXL, D4HIIIXL, D6MLGP, D6NLGP, D6KXLARMY, D5MLGP, D5MXL, D5NXL, D5HII, D6KXL, D6MXL, D5NLGP

    drll
    MD6310, MD6250

    comp
    CB-534D, CB-564D, CS-583C, CS-56B CS56B, CB-64B CP-56B CP-563C, CS74B, CB8, CS78B, CS79B, CP56B, CB-54B CP-68B CP-56 CP74B, CS-68B CP-76 CS-531C, CB10, CB-68B CB-434D, CS-78B PS-150B, CP-533C, CB15, CB-44B CW12, CS68B, CB-66B CB-634C, CS-79B CS-74 CB13, CB7, CD8, CS-533C, CP-74 CS-563C CS-76 CD-54B CB-54 CD-44B CS-64 PS-360B, CB-64 CB16, PF-290B, CS-56 CD10, PS-200B, CS-74B CS-573C, CP68B, CP-74B CP-64 CD-54 CB46B

    wtl
    988K, 988 XE 950F II 980G, 924G, 924H, 924HZ, 990K, 928G, 930H, 988K XE 928HZ, 988H, 990 II 908, 980G II 924GZ, 988F II 924F

    rotary blasthole drills
    MD6310

    vibratory single drum pad
    CP76B, CP64

    adt
    D350E II 745 D250E II D250E, 740 GC 740, 740C 730C2 EJ 725, D300E II 730C, 730, 735 OEM D400E II D300E, 740B, 735C, 735B

    wheel feller bunchers
    2670D, TK380

    wts
    637K, 621K OEM 623F, 637D, 613C, 631E, 623G, 613C II 621G, 621K, 657E, 627F, 621H, 633E II 657G, 623E, 611, 627K LRC 657B, 615C, 621E, 631K, 637E, 637G, 623H, 621F, 627G, 631G, 615C II 657, 627E, 623K LRC 613G

    wtt
    844K, 834K, 8A4K 844, 834H

    tskd
    527 D5HTSK II 517 D4HTSK III D4HTSK II

    mg
    160M 3 14M3, 140H, 120M, 160M 3 AWD 140K 2 12H, 12M 3 AWD 140M 2 140H NA 12H NA 135H, 120M 2 12M, 140M 3 163H, 12K, 160M 2 12H ES 12M 2 120H, 160H ES 120H ES 140M, 140M 3 AWD 14L 16M3, 14M, 140H ES 160H NA 120H NA 16M, 160H, 160M, 18M3, 160K, 12M 3 163H NA 135H NA 120K 2 14M-3 24H

    oht
    770, 772G, 772G OEM 795F AC

    mh
    MH3037

    stabilizers/reclaimers
    RM-350B

    rrss
    RM-350, SM-350, RM-500, RM-300

    wheel tractor scrapers
    627G, 657B, 623F, 637G, 657G, 623K, 631K, 621G, 623G, 621K, 637D, 621B, 627H, 621H, 623E, 631G, 613G, 623H, 627K, 623B, 633D, 651B, 637K, 631D, 621F, 613CII, 637KLRC, 613C, 623KLRC, 627KLRC, 621KLRC, 631KLRC, 631KOEM, 633E, 621HOEM, 621KOEM, 637DPP, 637E, 615CII

    it
    IT28F, IT24F, IT12B, IT28G

    track loaders
    953D, 963K, 963C, 963D, 963, 963BLGP, 953B

    pipe
    561N, 561M, PL61

    ap
    AP-655D, AP-1000E AP655F, AP-1055F AP555F, AP600F, AP-1000D, AP-655C, AP300F, BG600D, BG555E, AP500F, AP-1055E BG655D, BG1000E, BG-260D, AP-600D, AP655F L AP355F, AP-1000F BG1055E, AP-1055D, AP-500E, BG-2255C, AP-555E BG-2455D, BG500E

    petr
    TH31-E61 CX31-C13I TH31-C9T TH35-C15I TH31-C9I TH35-E81 CX31-C9I CX35-P800 CX35-C18I CX31-P600 C15, TH35-C13T TH35-C15T TH35-C11I TH35-C13I

    15 to 18 liter
    3406C, G3406, 3406B, C15, C18

    epg2
    SR4

    wheel loaders
    990H, 924F, 960F, 928HZ, 990K, 988G, 928H, IT24F, 966F, 928G, 988K, 980G, 988F, 990, 950F, 950FII, 980GII, 924H, IT28G, 938GII, 910F, 938F, 988KLRC, 988KXE, 990KLRC

    wheel dozers
    834G, 834K, 824K, 814K, 844H, 844KLRC, 834KLRC

    wheel excavators
    MH3037, W345BIIMH, M325BMH, W330BMH

    mex
    307B

    cold planers
    PM622, PM822, PM-201, PM620, PM-565B

    asphalt pavers
    AP1055F, AP655FL AP500FLRC, AP1000F, AP655F, AP555FLRC, AP1055E, AP300F, AP655FLRC, AP600FLRC, AP555F, AP600F, AP300FLRC

    whex
    W345B II W330B M325B

    bhl
    420E 434E, 430E 434F2, 422E, 428F, 444E, 420F 420F2 426 F2 430F 446B, 428F2, 414E, 416E 430F2 442E, 432E, 416F2 432F2, 450E, 444F, 444F2, 434F, 415F2 428E, 422F2 432F, 416F 415F2 IL

    lhd
    R3000H, R1700K, R1600G, R1300G II

    uat
    AD22, AD45B, AD30

    fp
    TK722, TK381, 2290, TK741, 579C, HA770, 570, 1190, 1290T, 2590, HA771, TK711, 580B, 550B, TK732, 560B, 552, 574, 511, 521, 559C, 563D, 1390, 551, 550, 2390, 552 2 2484C, TK370, TK751, 1090, 1190T, 543, 533, 2384C, HA870, 2391, 570B, 2491, 573D, 2570D, 541 2 580, TK752, HA871

    ttl
    953K, 963B 953C, 963C, 963K

    track excavators
    318B, 320B, 5090B, 5080, 325BL, 330BL, 322BLN, 375L, 365BMH, 312BL, 320BL, 330BLN, 365BLU, 345BIIL, 330B, 320BS, 350L, 385BL, 315BL

    articulated trucks
    725C, 730, 725, 730C, 725C2, 730C2, 735B, 730DEJLRC, 735, 740CEJ, 740, 735DLRC, 735D, 730DEJ, 735C, 730C2EJ, 740B, 745C, 730CEJ, 730D, 730DLRC, 740BEJ, D250EII, D400EII, D20D, 745D, 740OEM, 735OEM

    underground articulated trucks
    AD60, AD55B, AD55, AD30

    vibratory single drum smooth
    CS74, CS-563CAW, CS68BLRC, CS56

    chal
    95E, 35, 45, 85D, 65D, 75D, 55, 65C, 65E, 75E, 75C, 85E, 85C

    underground mining loaders
    R2900G, R1700G, R3000H, R1600H

    meng
    3306B, 3406C

    ttt
    D5R LGP D5H XL D6M D5N D6N LGP D6K XL D4H III D6N, D6K D6K2, D6K2 LGP D6H, D5R2 D5R XL D4H, D6K LGP D6N XL D6K2 XL D5H, D5M D4H XL D8N, D6N OEM

    vibratory double drum asphalt
    CB16, CB10, CB7, CB-634D, CB54

    ieng
    C9.3, C13, 3176C, 3176B, G3406, 3196

    ag tractors
    55, 85E, 75E, 75, 65B

    backhoe loaders
    422E, 432F, 442E, 432E, 434F2, 428F, 427F2, 434F2LRC, 444F, 428E, 450F, 444F2, 450E, 422F, 434F, 432F2, 430EIT, 428F2LRC, 420EST, 432F2LRC, 420EIT, 420FIT, 420F2IT, 430EST, 430FIT, 416EST, 420F2ST, 430F2ST, 446, 440, 450-07

    brush cutters,industrial,other
    TK371

    3300
    3306B, G3306

    com
    816K, 836K, 815K

    transmission
    CX31

    cold
    PM620, PM-565, PM-465, PM820, PM825

    est
    30/30

    compactors
    836G, 825K, 826K, 815K, 836H, 836K, 816K, 836KLRC, 815KLRC

    motor graders
    120H, 140K, 160MAWD, 143H, 12H, 12M, 14M, 24M, 140MAWD, 160H, 16M3, 12K, 160K, 16M, 120K, 140H, 135H, 160M, 140M2AWD, 140M, 120M, 14LAWD, 120MAWD, 160M3AWD, 135HNA, 12M3AWD, 160M3, 160M2, 12HNA, 140HNA, 120HNA, 163H, 160HNA, 120M2, 120K2, 140M2, 120M2AWD, 12M2AWD

    tmh
    TH560B, TH220B, TH340B, TH350B, TH360B, TH580B, TH460B, TH355B, TH330B

    defense and federal products
    DEUCE

    exc
    365B, 330B L 365B II 375, 320B, 315B L 312B L 345B II 320B L 350, 385B, 325B LN 5090B, 5110B 322B L 345B, 345B L 322B LN 325B L 317B LN 312B, 317B L 350 L 320B S 5080, 375 L 320B N 345B II MH 365B L 318B N 330B LN

    pipelayers
    561N

    skidders
    525D, 525DLRC, 545D, 545DLRC, 525B, 535B, 517CA, 527GR, D4TSKHIII, D5TSKHII, 527CA, 545C, 517GR, D4TSKHII

    off highway trucks
    772G, 772, 795FAC, 772GLRC, 772GOEM

    epg
    3406B, 3208, 3306, C13 XQ375 3126B, 3306B, 3406C, C13, C15, C18, 3456