9W-6720: ROLLER G
+ / - Hover over image to Zoom
Other Views

    9W-6720: ROLLER G

    Part Number: 9W-6720
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Flange Diameter (in): 11.42
    • Flange Diameter (mm): 290
    • Flange Type: Single Flange
    • Track Pitch (in): 10.25
    • Track Pitch (mm): 260.4
    • Tread Diameter (in): 9.84
    • Tread Diameter (mm): 250
    excavator
    245