9W-6789: ROLLER G
+ / - Hover over image to Zoom
Other Views

    9W-6789: ROLLER G

    Part Number: 9W-6789
    Brand: Cat
    Retrieving Price.....

    Track Roller


    • Track rollers support and guide the machine on the track.

    • US
    • Metric
    • Flange Diameter (mm): 200
    • Flange Type: Single Flange
    • Track Pitch (mm): 190.5
    • Tread Diameter (mm): 156
    We currently do not have any equipment model information for this part.