9W-6904: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    9W-6904: External Snap Ring

    Part Number: 9W-6904
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 1.81
    • Snap Ring Type: External
    • Thickness - B (in): 0.120
    integrated toolcarrier
    IT24F, IT28G, IT12B

    petroleum products
    TH35-C13T TH31-E61 TH35-C11I TH35-C15T TH31-C9I TH35-C15I TH31-C9T TH35-E81 TH31-C9P

    wheel-type loader
    924F, 924GZ, 928HZ, 928H, 924H, 924G, 928G, 930H, 930G, 924HZ

    backhoe loader
    446B

    articulated dump truck
    725, 725C, 725C2, 735, 730