9W-7334: ROTOR
+ / - Hover over image to Zoom
Other Views

    9W-7334: ROTOR

    Part Number: 9W-7334
    Brand: Cat
    Retrieving Price.....

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel tractor scrapers
    621G, 623F, 657E, 651E, 631G, 633E, 627EPP, 637E

    wheel tractor-scraper
    627E, 621F, 627G, 657E, 621E, 623F, 623E, 631E, 637G, 651E, 623G, 631G, 627F, 637E, 633E II

    wheel-type loader
    994, 994D

    off highway trucks
    784C, 769D, 775E, 789B, 775D, 785D, 773E2LRC

    articulated dump truck
    D400E II D300E, D250E II D250E, D300E II

    off-highway truck
    777D, 773B, 773D, 777C, 775D, 785C, 776D, 769C, 773E, 771D, 793C, 771C, 793B, 785B, 789C, 785D, 784B, 769D, 777, 775B, 776C