9W-7385: SLEEVE
+ / - Hover over image to Zoom
Other Views

    9W-7385: SLEEVE

    Part Number: 9W-7385
    Brand: Cat
    Retrieving Price.....

    Sleeve

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.05
    • Inside Diameter (mm):  26.8
    • Material Description: Rubber
    • Mount Type: Sleeve
    • Mounting Type:  Sleeve
    • Outside Diameter (in): 1.89
    • Outside Diameter (mm):  48
    • Sleeve Length (in): 3.39
    • Sleeve Length (mm):  86
    wheel tractor-scraper
    637G, 631G, 613G, 631K, 657G, 621F, 627G, 623K, 621G, 621K OEM 627H, 623H, 627F, 621H, 657E, 623F, 627K LRC 627K, 621K, 623G, 637K, 623K LRC 623E

    paving compactor
    CW-34 CW34

    engine - generator set
    C13GENSET C15 I6 C15, C18, C18 I6

    underground articulated truck
    AD55B, AE40 AD60, AD45, AD40 AD22, AE40 II

    motor grader
    12K, 120H, 12H, 140H ES 140H, 140K, 12H NA 120K 2 135H, 140H NA 24H, 143H, 12H ES 24, 160H, 135H NA 120H NA 160H ES 24M, 160H NA 120K, 120H ES 163H, 160K, 163H NA 140K 2

    wheel-type loader
    972H, 990 II 980G, 966L, 986H, 972M, 990K, 993K, 994D, 988F, 994K, 966G II 992K, 980C, 966M, 972M XE 966F II 972G II 980K, 986K, 982M, 966H, 966M XE 990H, 980H, 966K, 980M, 990, 980G II 980L, 966D, 972L, 994F, 994, 988F II 980F, 994H, 966F, 966K XE 992G, 972K, 980K HLG 966E

    forest products
    2484D, 2384D, 579D, 559D

    engine - industrial
    SPF743, C13, C9.3

    wheel-type skidder
    545C, 525C, 535B, 535C, 525B

    articulated dump truck
    D400E, 730C, 725C2, 735C, 730, 740 GC 725, D400E II 740, 725C, D35HP 745 730C2, 740C 740B, D350E II 735 OEM 730C2 EJ 735, D400, D400D, D350E, 745C, D40D, 735B

    expanded mining products
    6020B, 6015B

    off-highway truck
    773G LRC 773F, 769D, 69D, 773E, 773D, 770G, 771D, 777E, 772G, 775D, 775B, 777D, 773G OEM 772B, 793F CMD 797, 777G, 797F, 771C, 777C, 795F AC 795F XQ 773B, 775G LRC 768C, 775G OEM 789D, 769C, 770G OEM 777F, 777B, 772G OEM 797B, 793F, 775E, 775G, 775F, 773G

    asphalt paver
    AP-1000E AP655F, BG655D, AP600F, BG600D, AP-1055E AP-600D, AP-655D, BG1000E, AP-1055F BG1055E, BG-260D, AP-1000D, AP-1000F AP-1055D, BG-2455D, AP655F L

    material handler
    MH3037

    cold planer
    PM310, PM620, PM312, PM825, PM820, PM-565, PM822, PM622, PM313, PM-565B, PM-465, PM-201

    track-type tractor
    D6N LGP D6N, D6N XL D5R2

    road reclaimer
    RM-350B, RM-350, RM500B, RM-300, RM-500, SM-350

    wheel dozer
    844, 8A4K 854K, 814K, 824C, 814F, 844H, 824G II 854G, 844K, 824H, 824G, 814F II

    petroleum products
    CX35-P800 CX38-P800 TH55, CX31-C13I TH35-E81 TH31-C9T TH55-E70 CX38-P892 TH35-C15I TH31-E61 TH35-C15T CX31-C9I TH35-C13T TH31-C9I CX31-P600 CX31-C11I CX31-C15I TH35-C13I CX31-C18I TH35-C11I CX35-C18I

    track-type loader
    953B, 953C, 963C, 953K, 963B 963K

    track-type skidder
    527

    drill
    MD6310, MD6250

    excavator
    5230B, 245

    earthmoving compactor
    825C, 816K, 815K, 826C, 826H, 815B, 825H, 826G, 815F, 825G, 826G II 825G II 816F II 815F II 816F