9W-7827: ROLLER G
+ / - Hover over image to Zoom
Other Views

    9W-7827: ROLLER G

    Part Number: 9W-7827
    Brand: Cat
    Retrieving Price.....

    Track Roller


    • Track rollers support and guide the machine on the track.

    • US
    • Metric
    • Bolt Size (mm): 1/2
    • Flange Diameter (mm): 275
    • Flange Type: Double Flange
    • Track Pitch (mm): 215.9
    • Tread Diameter (mm): 247
    We currently do not have any equipment model information for this part.