9W-7862: GUARD
+ / - Hover over image to Zoom
Other Views

    9W-7862: GUARD

    Part Number: 9W-7862
    Brand: Cat
    Retrieving Price.....

    Track Guiding Guard

    Description:

    • Track guiding guards assist in guiding and protecting the link assembly and rollers from debris and material.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 82.6
    • Length (mm): 454.7
    • Undercarriage Width (mm): 165.1
    We currently do not have any equipment model information for this part.