9W-7871: BOGIE A
+ / - Hover over image to Zoom
Other Views

    9W-7871: BOGIE A

    Part Number: 9W-7871
    Brand: Cat
    Retrieving Price.....

    Bogie Assembly (Middle)


    • Bogie assemblies are part of the suspended undercarriage design on D8 — D11 track-type tractors. They absorb impact loads and reduce shock loads transferred to the undercarriage by up to 50 percent in uneven terrain.

    • US
    • Metric
    • Height (mm): 538.5
    • Length (mm): 736.6
    • Undercarriage Width (mm): 726.4
    track type tractors
    D11T, D11R, D11TCD, D11RCD, D11N