9W-8326: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    9W-8326: SHOE TRACK

    Part Number: 9W-8326
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Moderate Service, Single Grouser, Quad-Track)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Quad-Track adds two outrigger chains to the outer ends of the track shoes to provide more strength in severe impact conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Shoe Type: Moderate Service, Single Grouser, Quad-Track
    • Shoe Width (in): 29.9
    • Track Pitch (in): 6.75
    track-type skidder
    D4HTSK III D4HTSK II