9W-8350: RIM A
+ / - Hover over image to Zoom
Other Views

    9W-8350: RIM A

    Part Number: 9W-8350
    Brand: Cat
    Retrieving Price.....

    Track Roller


    • Track rollers support and guide the machine on the track.

    • US
    • Metric
    • Bolt Size (mm): 3/8
    • Flange Diameter (mm): 242
    • Flange Type: Double Flange
    • Tread Diameter (mm): 213
    We currently do not have any equipment model information for this part.