9W-8365: Shank Protector
+ / - Hover over image to Zoom
Other Views

    9W-8365: Shank Protector

    Part Number: 9W-8365
    Brand: Cat
    Retrieving Price.....

    R500 Shank Protector Sharp (90mm). 2- pin

    Description:
    Shank Protection for D9 & D10 dozers

    Attributes:
    Built tough, Cat® shank protectors shield the lower portion of the shank from wear and impact and work in tandem with Cat tips to provide a smooth transition and sharper leading edge for dependable results

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Distance between retainer holes (in): 4.25
    • Retention (CapSure or Pin-On): Pin-On
    • Ripper Tip Size: R500
    • Shank Width (in): 3.54
    track-type tractor
    59N D9T, D10T2, 10 10U D10R, D9R, 59 10SU D10N, 58L D10T, 59L

    work tool


    wheel dozer
    854G

    excavator
    345C L 329D L 345D L 329D

    track excavators
    336-07