• \
  • Home
  • 9W-8367: Segment Edge Protection
9W-8367: Segment Edge Protection
+ / - Hover over image to Zoom
Other Views

    9W-8367: Segment Edge Protection

    Part Number: 9W-8367
    Brand: Cat
    Retrieving Price.....

    Segment Edge Protection

    Description:
    They are ideal for moving re-handled materials with medium impact and medium abrasion.

    Attributes:
    Cat® segments give you more leading edge wear material, extending life and reducing your investment in piece parts. Reversible segment creates more leading edge wear material, reducing piece parts. Segments each have a separate center, as well as separate left-hand and right-hand profiles to account for spade base edges.

    UNITS:
    • US
    • Metric
    • End Width (mm): 482.5
    • Length (mm): 367
    • Thickness (mm): 35
    We currently do not have any equipment model information for this part.