9W-8612: SPACER
+ / - Hover over image to Zoom
Other Views

    9W-8612: SPACER

    Part Number: 9W-8612
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Spacer only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    pipelayers
    PL87, PL83, 572R, 583T, 578, 587R

    pipelayer
    PL83, 583R, PL87, 587T, PL72, 572R II

    track-type tractor
    D6H, D6R II D6R, 6SU D6T, D7R, D6R III D6T XW D7R XR D6T LGP D8T, D6H XR D6T LGPPAT D6T XL D7R II 6A 56H 6S D6R STD D6T XW PAT D6R LGP D7R LGP D6T XL PAT D8R 6 D6H XL D6R XL D8R II

    engine - machine
    C9.3

    track type tractors
    D6R, D7R, D6T, D8T, D8N, D6RIIXL, D6RIILGP, D8RLRC, D6TLGP, D8RII, D6RII, D6TLGPVP, D6RIIILGP, D6HIIXL, D6RIII, D6RLGP, D7RLGP, D6RXL, D6TXL, D6TLGPOEM, D6HIIXR, D7RII, D6RIIXW, D6TXW, D6RXR, D7RIIXR, D6TXLVP, D6RXW, D6R2LGP, D6RIIIXL, D6TXWVP, D7RIILGP, D6RIIIXW