9W-8709: ROLLER A
+ / - Hover over image to Zoom
Other Views

    9W-8709: ROLLER A

    Part Number: 9W-8709
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1/2
    • Flange Diameter (in): 10.79
    • Flange Type: Double Flange
    • Tread Diameter (in): 9.49
    pipelayer
    578

    track-type tractor
    D8R D8N