9W-9300: RING
+ / - Hover over image to Zoom
Other Views

    9W-9300: RING

    Part Number: 9W-9300
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Thrust Ring

    Description:

    • Thrust rings are used to help protect the sealing system.

    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Shoe Type: Moderate Service, Single Grouser, Quad-Track
    track-type tractor
    10 59 D10R, D10N, 59L 59N 10U D10, 10S 10SU 10C 58L