+ / - Hover over image to Zoom
Other Views

    9W-9351: SHOE TRACK

    Part Number: 9W-9351
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser, Center Punched)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Center punched track shoes have a hole cut between the bolts to provide a place to relieve extrudable type packing material.

    • US
    • Metric
    • Bolt Size (mm): M20
    • Shoe Type: Triple Grouser, Center Punched
    • Shoe Width (mm): 800
    • Track Pitch (mm): 190.5
    log loaders forestry

    forestry excavators

    track excavators
    320BN, 320C, 320CL, 324DL, 322B, 320, 320D, 320DRR, 323DL, 318C, 321CLCR, 320DL, 320BLN, 319DL, 322CL, 320L, 329DLOEM, 317, 320CU, 322L, 320DLRR, 320BLU, 321DLCR, 320CLU, 322, 320CLRR, 320BL, 322C, 324DLN, 322BL, 320B, 322BLN, 321BLCR, 324D, 320N, 318B, 315BL, 323DLOEM, 317BL, 322CLN, 320BS, 311B, 322LN