Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins9W-9455: Spring Pins/Roll Pins
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins9W-9455: Spring Pins/Roll Pins
9W-9455: Spring Pins/Roll Pins

Cat® Pin

Brand: Cat

Product Images
9W-9455: Spring Pins/Roll Pins
9W-9455: Spring Pins/Roll Pins

Cat® Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-9455
Pin Length - B (in): 4 21/64
Pin Diameter - A (in): 37/64
Material: Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 9W-9455

UNDERCARRIAGE

OEMS

ROTARY/TRACK DRILLS

MD5075 MD5150C MD5075C

FORESTRY PRODUCTS

FM528 LL FM528 538

HEX BASED SPL SOLUTION

320E

EXCAVATOR

318E L 316F L 320C L 322B L 320-A L 317-A 323F SA FM538 320-A S 320D LN 320-A N 312B 324D 324E 320E LRR 315D L 325F LCR 333 GC 320D2 323F LN 319D 322B LN 318D2 L 320C FM 326D L 319C 324E L 323F 311B 311C 323D 318F L 320 318B N 322N 320D L 322-A LN 312-A 326 320D FM RR 324 325 323 318C 318F 322 LN 319 318B 320D RR 322B 322C 323D3 320-A 319D LN 323D L 322 L 323D LN 323D2 324E LN 317-A N 326D2 L 321C 321B 326 GC 317B LN 320E L 320D2 GC 318D2 311-A 317 N 320N 320D2 FM 315-A 320B 320C 320D 320E 323 GC 316F 323GC 315B L 320D GC 326D2 319D L 323E L 317 315-A L 323D2 L 320D LRR 315B 315C 321D LCR 326F L 320B FM LL 320E LN 323F OEM 318D L 320F L 320B N 320B L 316E L 313D2 323E LN 320B LU 326GC 322C FM 320D FM OTHER 315B FM L 320B LL 326F 320D2 L 324D LN 313D2 LGP 317B L 322-A 323F L 538 320 L 317 GC 324D L 322-A L 322-A N 320 GC 326F LN 320E RR 320B U 325F

MOBILE HYD POWER UNIT

329D L 329E 330D2 330F 324D LN 330FMHPU 325D C7.1 323D L 323F OEM 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced