9W-9605: IDLER G
+ / - Hover over image to Zoom
Other Views

    9W-9605: IDLER G

    Part Number: 9W-9605
    Brand: Cat
    Retrieving Price.....

    Idler (Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Bolt Size (mm): 3/8
    • Diameter (mm): 625
    • Flange Diameter (in): 24.61
    • Flange Diameter (mm): 625
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 58
    • Tread Diameter (in): 23.03
    • Tread Diameter (mm): 585
    • Undercarriage Width (mm): 405
    track-type tractor
    7U 7SU 7 7S 7A 57H D7H, 57