9W-9626: RING A
+ / - Hover over image to Zoom
Other Views

    9W-9626: RING A

    Part Number: 9W-9626
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Thrust Ring

    Description:

    • Thrust rings are used to help protect the sealing system.

    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Shoe Type: Double Grouser, Trapezoidal, Clipped
    track-type tractor
    11 11SU D11N, 11U