9W-9734: IDLER G
+ / - Hover over image to Zoom
Other Views

    9W-9734: IDLER G

    Part Number: 9W-9734
    Brand: Cat
    Retrieving Price.....

    Idler (Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 1/2
    • Diameter (mm): 806
    • Flange Diameter (mm): 806
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 74
    • Tread Diameter (mm): 766
    • Undercarriage Width (mm): 551
    ttt
    D10R