9W-9991: IDLER G
+ / - Hover over image to Zoom
Other Views

    9W-9991: IDLER G

    Part Number: 9W-9991
    Brand: Cat
    Retrieving Price.....



    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    • US
    • Metric
    • Bolt Size (mm): 7/16
    • Diameter (mm): 760
    • Flange Diameter (mm): 760
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 68
    • Tread Diameter (mm): 720
    • Undercarriage Width (mm): 495
    We currently do not have any equipment model information for this part.