9X-1382: General Service Line, Dry, Starting Battery
+ / - Hover over image to Zoom
Other Views

    9X-1382: General Service Line, Dry, Starting Battery

    Part Number: 9X-1382
    Brand: Cat
    Retrieving Price.....

    12 Volt 650 Cold Cranking Amps General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 50
    • Application: Starting
    • Battery Type: Dry
    • Cold Cranking Amps (CCA): 650
    • Equipment Type: INDUSTRIAL, TRUCK, AGRICULTURAL
    • Grid Type: Calcium Lead Alloy Grid Design
    • Group Size: 24F
    • Length (mm): 269
    • Maintenance Type: Maintenance Free
    • Nominal Acid To Fill (L): 5.7
    • Nominal Acid To Fill (QT): 6
    • Reserve Capacity (Mins): 120
    • Terminal: Threaded Stud
    • Voltage (volts): 12
    • Weight - Dry (kg): 12
    • Weight - Wet (kg): 18
    • Width (mm): 173
    We currently do not have any equipment model information for this part.