9X-1802: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    9X-1802: Internal Snap Ring

    Part Number: 9X-1802
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 8.25
    • Free Diameter - A (in): 9.09
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    work tool
    CR35, CR28, CR50, CR20

    excavator
    5230, 5130, 5130B

    challenger
    55, 35, 45