9X-2092: TRIM
+ / - Hover over image to Zoom
Other Views

    9X-2092: TRIM

    Part Number: 9X-2092
    Brand: Cat
    Retrieving Price.....

    Trim

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Clip-over Edge
    • Material: Plastic - Vinyl Sponge
    • Material Description: Vinyl Sponge (closed cell) Plastic is used for thermal insulation, and may also provide cushioning. It has excellent resistance to oils, greases, and many chemicals. Sun exposure should be minimized.
    • Overall Height (in): 5.51
    pipelayer
    583R, 561N, 561M

    wheel tractor-scraper
    631G, 657G, 637G, 623G

    skid steer loaders
    262DLRC, 262D

    forest products
    2484C, 559D, 559C, 2384D, 579C, 2484D, 2384C, 579D

    track excavators
    229, 235C, 235B, 227FB, 231D

    track type tractors
    D6R, D7R, D5G, D10R, D6NXL, D6RXR, D8RLRC, D3CIIIXL, D6HIIXR, D3KLGP, D6MXL, D6HIIXL, D7RLGP, D6RLGP, D4CIIILGP, D3CIII, D6MLGP, D6RXL, D6NLGP, D8L, D5B, D10N, D5MXL, D5NLGP, D3CLGP, D3CII, D11N, D7H, D5K2SLGP

    articulated trucks
    D40D

    off-highway truck
    773B, 775D, 773D, 772B, 773E

    multi terrain loaders
    277C 287D 257B2

    track-type tractor
    D5C III D4C III D6H, D5K2 XL D4K2 XL D3K LGP D3C III D6R, D7R, D6H XL D5K LGP D7G2 D5H, D3K XL D6M D7G, D5K XL D3G, D6N, D6E SR D3K2 LGP D5K2 LGP D6K2, D6G SR D5N D4K2 LGP D6H XR D5G, D6E D6G2 LGP D5E, D5M D9R, D5H XL D4E SR D4G, D6G2 XL D3K2 XL D4K XL D4K LGP D8R

    ag tractors
    85E, 75E

    backhoe loaders
    428E, 422F, 450E, 450F, 428F, 442E, 434F, 424D, 432E, 416D, 428D, 420F2IT, 420EST, 420FIT, 430EST, 430EIT, 420EIT, 430FIT, 420F2ST, 430F2ST, 440, 450-07

    track-type loader
    933, 933C, 939, 939C

    track-type skidder
    D4HTSK II D5HTSK II

    paving compactor
    CS-563 CP-563

    wheel tractor scrapers
    657G, 621G, 627G

    motor grader
    140M 3 120M 2 160M 2 12M 3 12M 2 120K 2 140M 3 AWD 160K, 12M 3 AWD 140M 2 140K, 160M 3 16M3, 12K, 160M 3 AWD 18M3, 14M-3 120K, 140K 2 14M3

    wheel-type loader
    988B, 980C, 904H, 904B

    track loaders
    933LGP, 931CLGP

    compactors
    815B

    motor graders
    120K, 12K, 12M3AWD, 160M3, 160M3AWD, 16M3, 160M2, 12M2AWD, 140M3, 140M3AWD, 12M3

    challenger
    85D, 75E, 65C, 95E, 75C, 85C, 65E, 75D, 85E, 65D

    skid steer loader
    226B3, 299C 262C2, 262D 228, 277D 299D 216B3, 289D 277B, 297D XHP 242B 259D 216, 216B, 299D2 277C 248, 257B, 287B, 289C 272C 262C 236B3, 257D 279C 272D XHP 232D 246D 236D 287C 289C2, 246C 246, 262B, 297D2 XHP 247B, 252B, 247, 279D 299D XHP 267B, 272D2 XHP 249D 242, 232, 248B, 267, 272D 252B3, 232B, 287C2, 226B, 242D 257, 272D2 226, 242B3, 247B3, 236B, 299D2 XHP 246B, 236, 287, 259B3, 297D2 279C2, 277C2, 239D 262, 268B, 256C 297C 277, 297D 226D 252, 287D 257B3

    pipelayers
    572R, 578, 589

    integrated toolcarrier
    IT12B

    skidders
    528B, D5TSKHII, D4TSKHII, 508

    off highway trucks
    775E, 775B

    wheel loaders
    992C, 950GII, 962GII, 916, 950E, IT12, 972GII

    backhoe loader
    424D, 420D, 436C, 446B, 438C, 442E, 420F 422E, 444F, 426C, 416E 420F2 416D, 428E, 430D, 428D, 430E 438D, 416F 420E 430F 416C, 432F, 432E, 428C, 446D, 434F, 428B, 450E, 434E, 430F2 414E, 444E, 416B, 416F2 415F2 IL 422F2 428F, 415F2

    earthmoving compactor
    826C