9X-3465: Halogen Bulb
+ / - Hover over image to Zoom
Other Views

    9X-3465: Halogen Bulb

    Part Number: 9X-3465
    Brand: Cat
    Retrieving Price.....

    24-Volt 70-75-Watt Halogen Bulb

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® halogen work lights are shock-resistant and fully sealed to eliminate contaminants, extending bulb life and ensuring reliable performance. This bulb offers versatility as it fits a variety of machines, large and small, and it can be retrofitted to older machines.

    Attributes:
    • Halogen bulb
    • 24V
    • 70-75W
    • Bulb Type H4, Base P43 +

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    UNITS:
    • US
    • Metric
    • Bulb Type: H4
    • Light Type: Halogen
    • Voltage (volts): 24
    • Wattage (watts): 75/70
    rrss
    RM500B

    cold
    PM310, PM312, PM313

    est
    30/30

    fp
    TK381, HA771, HA871, TK371, 570B, 580, 574B, 550B, 580B, 550, 564, 570, 560B

    emac
    C4.4

    it
    IT14G, IT38G II IT24F, IT14G2, IT28G, IT62G II IT38H, IT38G, IT38F

    motor graders
    14H, 140HNA, 120MAWD

    wtl
    914G, 972H, 962G, 980M, 962M, 962G II 962H, 928G, 928HZ, 972G II 950G II 966G II 962K, 930M 938K 972M XE 950M, 972M, 930K 924F, 972L, 982M, 938G II 966M XE 930G, 966F II 970F, 950K, 966K, 972K, 966G, 950H, 950G, 938H, 962M Z 950F II 924K 950L, 980K, 966M, 966H, 924G, 924HZ, 924GZ, 966K XE 980L, 972G, 938M 926M 938F, 914G2, 950 GC 980K HLG 930H, 924H, 962L, 960F, 966L, 950M Z 938G, 962 97AM

    ap
    BG1055E, AP-1055E AP655F L BG-2255C, AP655F, AP600F, AP-655C, BG500E, AP-600D, AP-1000E BG1000E, AP-1000F AP-500E, AP555F, AP-1055F AP500F, AP-555E AP-655D, BG555E

    comp
    CS68B, CS-583C, CS-64B CP-56B CP-563E, CP-74B CS-563C CW-34 CS79B, CS-66B CP-68B CS-79B CS-433C, CS-563E, CS-431C, CS-54B CS-74B CP-563C, CS-68B CS-573C, CW34, CP-54B CS-573E, CS-433E, CP-433C, CS56B, CP56B, CS-56B CP74B, CS-78B CS64B, CS-583E, CS78B, CS-533E, CS-423E, CP-433E, CS74B, CP-533E, CS-76B CP54B, CS54B, CP-573E

    adt
    D250E

    wts
    613G, 657G

    mg
    140M 3 16M3, 140H ES 163H, 160M 2 120M 2 160H ES 14L 12M, 140H, 12M 2 120M, 140M, 160K, 160M 3 160M, 18M3, 120H, 140M 2 160H, 12K, 14H NA 14M, 12M 3 AWD 163H NA 140M 3 AWD 12H ES 12H, 16H NA 16M, 120K, 120K 2 16H, 14M-3 143H, 140K, 160M 3 AWD 140K 2 12M 3 14M3, 120H ES

    wheel loaders
    966H, 972H, 972M, IT62H, 950G, 966GII, IT38G, 938GII

    mh
    MH3059, MH3037, M325D MH MH3049, M325D L MH

    oht
    772, 770