9X-3568: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    9X-3568: Buffer Seal

    Part Number: 9X-3568
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 3.56
    • Groove Width - A (+/- 0.127 mm) (mm): 66.73
    • Rod Diameter (mm): 53.98
    • Seal Shape: Type B
    bhl
    426C, 446B, 416C, 436C, 416B

    pipe
    583R