9X-3570: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    9X-3570: Piston Wear Ring

    Part Number: 9X-3570
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 7.61
    • Inside Diameter - B (+/- 0.08inch) (mm): 193.37
    • Outside Diameter (in): 7.87
    • Outside Diameter (mm): 200.00
    • Width - A (+/- 0.03inch) (in): 1.77
    • Width - A (+/- 0.762 mm) (mm): 45.00
    underground articulated truck
    AD45B

    work tool
    S30, CR50, P25, P16, S130, S25, CR35, P40, S40, S80, P28, CR20, CR28, S50

    excavator
    350-A L 375-A 365B