9X-3575: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    9X-3575: Buffer Seal

    Part Number: 9X-3575
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
    • Groove Width - A (+/- 0.005inch) (in): 6.73
    • Groove Width - A (+/- 0.127 mm) (mm): 170.82
    • Rod Diameter (in): 5.75
    • Rod Diameter (mm): 146.05
    • Seal Shape: Type B
    wheel-type loader
    990 II 990

    excavator
    245B, 245