9X-3579: Ring-Wear
+ / - Hover over image to Zoom
Other Views

    9X-3579: Ring-Wear

    Part Number: 9X-3579
    Brand: Cat
    Retrieving Price.....

    Cat® Wear Ring (114.3 mm Rod)

    Description:
    Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

    Attributes:
    • Material: Nylon type 6
    • 30° angle cut
    • Fits 114.3 mm diameter rod
    • Outside diameter: 119.3 mm
    • Thickness: 2.5 mm

    Application:
    Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 4.7 (Groove)
    • Groove Diameter - B (+/- 0.001inch) (in): 4.70
    • Groove Width - A (+/- 0.003inch) (in): 1.97
    • Material Description: Nylon Type 6
    • Outer Diameter (in): 4.7
    • Overall Length (in): 1.96
    • Rod Diameter (in): 4.50
    • Thickness (in): 0.01
    • Width (in): 1.97 (Groove)
    exc
    5230B

    underground mining loaders
    R3000H

    adt
    745 735 OEM D300E II 740B, 725, 740, 740 GC 730C, 730, D350E II D250E II D400E II 735C, 740C 730C2 EJ 735B

    ttt
    D11T, D11R

    lhd
    R3000H

    uat
    AD60

    wheel loaders
    988G

    track type tractors
    D11T, D11R

    articulated trucks
    730C2, 730DEJLRC, 735, 735D, 740, 740CEJ, 730C, 735C, 745C, 725C2, 730DEJ, 735B, 725C, 735DLRC, 730, 730C2EJ, 740B, 730CEJ, 730D, 725, 730DLRC, D250EII, 740BEJ, D400EII, 745D, 740OEM, 735OEM

    wtl
    988H

    large mining products
    5230