9X-3607: Piston Seal
+ / - Hover over image to Zoom
Other Views

    9X-3607: Piston Seal

    Part Number: 9X-3607
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 6.69
    • Groove Diameter - B (+/- 0.003inch) (in): 5.93
    • Groove Width - A (+/- 0.002inch) (in): 0.38
    • Seal Shape: Type 3
    wheel tractor scrapers
    631K, 631KLRC, 637KLRC

    wheel tractor-scraper
    637K, 631K

    forest products
    TK1051, 345C, 322C

    wheel-type loader
    972M, 966M, 972M XE 966H, 980M, 966M XE 950M, 966K XE 980K HLG 962M, 966K, 97AM 966L, 962K, 962

    track excavators
    345C, 385C, 330C, 330BL, 336DL, 345CLVG, 322BLN, 349EL, 345DL, 322CLN, 325BL, 325DL, 340D2L, 336ELH, 330CL, 330DL, 330L, 330, 345BL, 325, 330LN

    material handler
    MH3024, MH3026

    forestry excavators
    322CFMLGP

    wheeled excavator
    M320, M324D2 MH W345B II W345C MH M322D, M322C, M330D M322D2, M322D MH M322F, M325B W330B

    wheel dozer
    834K, 834H

    wheel loaders
    980M, 966H, 966K, 980L, 966M, 962M, 962K, 950M, 966L, 972L, 966MXE, 972MXE

    excavator
    330D L 329D L 336E L 336E LH 330D LN 324E LN 350 L 349D L 345C, 336D L 322C FM 349E L VG 336D LN 345B II 322C, 325D L 345D L 349D2 L 345D L VG 345B L 330C L 568 FM LL 326F LN 345C MH 336E LN 324E L 336D2 L 324D LN 350, 330B L 325B L 345B, 324D L 325D, 326F, 340D2 L 340D L 349D2, 330C, 345B II MH 349E L 345C L 330D, 322B L 330B LN 330C FM 330D FM 336D, 330C LN 325C, 385C L 324D, 349F L 336D2, 349D, 330, 330 L 324D FM LL 329D LN 326F L 336E LNH 568 FM 336E, 324D FM 322B LN 349E, 325B LN 345D

    wheel dozers
    834G

    wheel excavators
    M325BMH, W345BIIMH

    earthmoving compactor
    836H, 836G