9X-3613: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    9X-3613: Head Wear Ring

    Part Number: 9X-3613
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 6.20
    • Groove Width - A (+/- 0.003inch) (in): 1.97
    • Rod Diameter (in): 6.00
    exc
    5230B, 5110B 5130, 5130B

    emp
    MD6640, MD6540

    wheel loaders
    990, 990H, 990KLRC

    large mining products
    5230

    wtl
    990K, 990 II