9X-3614: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    9X-3614: Buffer Seal

    Part Number: 9X-3614
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
    • Groove Width - A (+/- 0.127 mm) (mm): 168.11
    • Rod Diameter (mm): 152.40
    • Seal Shape: Type B
    exc
    5130