9X-3969: Rectangular Seal
+ / - Hover over image to Zoom
Other Views

    9X-3969: Rectangular Seal

    Part Number: 9X-3969
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular Seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat® machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Axial Thickness (mm): 3
    • Cross Section Height (in): 0.13
    • Cross Section Height (mm): 3.2
    • Cross Section Width (in): 0.13
    • Cross Section Width (mm): 3.2
    • Inside Diameter (in): 9.4
    • Inside Diameter (mm): 239
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Radial Thickness (mm): 3
    wheel-type loader
    930T, 936, G936, 930R, 936E

    wheel-type skidder
    FB518 518, 120C, 508

    track-type skidder
    120C, 125C

    articulated dump truck
    D250B, D250E II 725, D250E, D300D, 725C, D20D, D300B, 730, D250D