9X-6267: CM SEAL STK
+ / - Hover over image to Zoom
Other Views

    9X-6267: CM SEAL STK

    Part Number: 9X-6267
    Brand: Cat
    Retrieving Price.....

    Trim Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    UNITS:
    • US
    • Metric
    • Design Type: U-Shaped Edge
    • Overall Height (mm): 100
    • Overall Width (mm): 100
    it
    IT12B

    comp
    CC-34B CC-24B CB-22B CB-32B CB2.5 CC2.6 CB-24B CB-34B XW CB-34B CB2.7 CB-36B CB2.9