9X-6382: SEAL BULK CM
+ / - Hover over image to Zoom
Other Views

    9X-6382: SEAL BULK CM

    Part Number: 9X-6382
    Brand: Cat
    Retrieving Price.....

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    UNITS:
    • US
    • Metric
    • Adhesive: Yes
    • Cross Section Thickness (mm): 100
    • Cross Section Width (mm): 200
    • Material: Expanded Rubber
    mex
    302.5

    ttt
    D6T XL D11T, D6T, D8T, D6T LGPPAT D6T LGP D6T XW D10T, D9T, D6T XL PAT D6T XW PAT D6N, D5R2

    bhl
    434F2, 444F2, 434F, 444F

    off highway trucks
    789D

    mg
    24H

    it
    IT12B

    mh
    MH3037

    wheel loaders
    924K 930K 938K 926M 930M

    oht
    777D, 771D, 777E, 773E, 793F, 775D, 773D, 769D, 776D, 793F CMD 775E, 797F

    ttl
    953D

    wtl
    930K 924K 938M 966G, 962G II 930M 938K 950G II 972G

    comp
    CB-534D, PF-290B, PS-360B