9X-6383: SEAL BULK CM
+ / - Hover over image to Zoom
Other Views

    9X-6383: SEAL BULK CM

    Part Number: 9X-6383
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Adhesive: Yes
    • Cross Section Thickness (in): 1.97
    • Cross Section Width (in): 5.91
    • Material: Expanded Rubber
    wheel tractor-scraper
    613G

    mini hydraulic excavator
    304E2 CR 303.5E2 CR 303.5E2 304E2 308E2 CR 304.5E2

    wheel-type loader
    906H2 906H 908H2 910K 907M 907H 908H 908K 907K 906M 908M 914K 918M 906K 907H2

    forest products
    HA870, TK752, 586C, HA770, TK711, TK370, 533, 2670C, TK732, 553C, 543, TK721, 2670D, 1190T, TK722, TK381, 1190, TK380, TK741, 573D, 2470C, 563C, 2570D, 563D, 1290T, 573C, 548 HA771, 2864C, HA871, TK751, 2570C

    track type tractors
    D6NLGP, D3CIII, D4CIIILGP, D6RXL, D6TXL, D6NXL, D7ELGP, D5CLGP

    off-highway truck
    772G, 769D, 793F CMD 797F, 775D, 770G, 773D, 777D, 770G OEM 775E, 771D, 776D, 773E, 793F, 772G OEM

    track-type tractor
    D3C III D7E, D4C III D5C III D6N LGP D6R, D6N XL D7E LGP D6T, D6N, D6R XL D6R STD

    integrated toolcarrier
    IT12B

    wheel feller bunchers
    2570C

    track-type loader
    939C, 933C

    backhoe loaders
    432D, 420EIT, 430EIT, 420F2IT, 416EST

    off highway trucks
    775D, 789D, 777D, 769D, 770GLRC

    brush cutters,industrial,other
    TK371

    drill
    MD6250

    wheel loaders
    914M 910M IT14F

    backhoe loader
    432D, 420E 426C, 428C, 416C, 426 F2 420D, 416E 444F2, 428D, 438D, 442D, 420F 430D, 450F, 416F2 438C, 436C, 416F 416D, 422F, 422F2 430E 434F, 430F2 430F 420F2 446D, 444F, 434F2, 428F, 434E, 432F, 415F2 444E, 414E, 422E, 428F2, 427F2, 415F2 IL 450E, 428E, 432E, 432F2, 442E