9X-7264: Piston Seal
+ / - Hover over image to Zoom
Other Views

    9X-7264: Piston Seal

    Part Number: 9X-7264
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 5.00
    • Bore Diameter (mm): 127.00
    • Groove Diameter - B (+/- 0.003inch) (in): 4.23
    • Groove Diameter - B (+/- 0.0762 mm) (mm): 107.32
    • Groove Width - A (+/- 0.002inch) (in): 0.38
    • Groove Width - A (+/- 0.0508 mm) (mm): 9.63
    • Seal Shape: Type 3
    wheel tractor-scraper
    623H, 627G, 611, 621G, 615C, 615C II 621E, 627E, 621S, 623E, 621F, 627F, 623F, 621H, 623G, 615

    wheel tractor scrapers
    627H

    motor grader
    18M3, 24H, 16M, 14M, 24M, 14H NA 16H, 16M3, 16H NA 24, 14H

    work tool
    HYDRAULIC

    wheel-type loader
    938G, 962K, 938F, 966K, 972M, 972M XE 962M, 930H, 972K, 966M XE 950K, 928HZ, 966M, 950M, 988F, 938G II 988F II 966K XE 928G, 988B

    wheel-type skidder
    530B, 518C

    articulated dump truck
    D350E II 740 GC 730C2, 730, 735, 730C, 735C, D300E II 735B, 735 OEM

    track type tractors
    D6TXL, D6RIII, D5RXL, D6NLGP

    compactors
    836, 836G, 836H, 826C, 836K, 825C, 836KLRC

    off-highway truck
    785C, 785D, 784B, 785G, 785B, 784C, 785

    articulated trucks
    735

    oem solutions
    CAT WDS

    integrated toolcarrier
    IT28G

    track-type tractor
    D6T XW D5R2 D6N, D6K LGP D6R III D6K2 LGP D6N LGP D6T LGP D6N XL D6T XL D6K2, D6K2 XL D6T, D6K XL D5R XL D5R LGP D6K

    engineer support tractor
    DEUCE, 30/30

    wheel dozer
    824C, 834U 834B, 834S

    track-type loader
    963K, 963D

    wheel loaders
    938F, 928HZ, 950K, 938GII, 966KXE, 966MXE, 972MXE

    excavator
    320E L 325C L

    earthmoving compactor
    836, 836G, 836H, 826C, 836K, 825C, 836KLRC