9X-7267: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    9X-7267: Buffer Seal

    Part Number: 9X-7267
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type B

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    • US
    • Metric
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
    • Groove Width - A (+/- 0.127 mm) (mm): 157.73
    • Rod Diameter (mm): 133.35
    • Seal Shape: Type B
    We currently do not have any equipment model information for this part.