9X-7334: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    9X-7334: U-Cup Rod Seal

    Part Number: 9X-7334
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type D

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 9.00
    • Inside Diameter (mm): 228.50
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 9.68
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 245.82
    • Seal Shape: Type D
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.41
    • Width - A (+ 0.015inch, -0.000inch) (mm): 10.50
    off-highway truck
    777D, 776D, 777, 776B, 777C, 777B, 776C