9X-7366: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    9X-7366: Snap-In Wiper Seal

    Part Number: 9X-7366
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type REG

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 8.00
    • Base Thickness - C (+/- 0.254 mm) (mm): 203.20
    • Inside Diameter (in): 7.00
    • Inside Diameter (mm): 177.80
    • Seal Shape: Type REG
    • Width - A (+/- 0.02inch) (in): 0.40
    • Width - A (+/- 0.508 mm) (mm): 10.19
    We currently do not have any equipment model information for this part.